Views:
 
Article #: KA-04196
Published: Jun/26/2026
Last reviewed: Jun/26/2026

ES2P Power Distribution Unit (PDU) Modbus Register Map

 

Contents 

 
  1. Introduction
  2. Purpose
  3. Requirements 


 

Introduction

The ES2P PDU supports Modbus TCP for monitoring and management. This article provides information about the Modbus register mapping file.
 

Purpose

The Modbus Register Map is available and should be used as the primary reference for Modbus register information. This is an internal file that can be used as a reference until the customer-facing file is created by the Product Team.

 

Requirements

  • ES2P PDU runs the last firmware version (not later than 1.13.4)
  • Modbus Register Map File
  • Modbus TCP should be enabled on the ES2P PDU web interface.
 

Modbus Register Map File

The Modbus Register Map file for ES2P is attached in this knowledgebase article.

It contains the register addresses, data types, descriptions, and supported functions for Modbus TCP communications.

 


 













 

Related Attachments (1)