Views:
 
Article #: KA-04159
Published: 04/06/2026
Last reviewed: 04/06/2026

Nylon 6.6 PLT resinoids

PA66 (nylon 66) does not contain resinoids. It is a thermoplastic polyamide, whereas “resinoids” typically refer to thermosetting resinlike polymers such as phenolic resins. PA66 behaves very differently in structure, chemistry, and processing.  PLT1M-M is made from PA66 which can be melted and reprocessed unlike a thermosetting resin which cannot.