Article #: KA-02421
Published: 12/02/2025
Last reviewed: 12/02/2025
FiberRunner Temperature Rating
Contents
Introduction
Temperature rating for FiberRunnerPurpose
Details on temperature rating for FiberRunner?
Procedure
The recommended operational temperature range for the FiberRunner™ Cable Routing System is between 5°C (41°F) and 45°C (113°F).
Per ANSI/TIA-569-E-1 describes the temperature range of telecommunication spaces should be between 18°C to 27°C (64°F to 81°F).
Panduit's FiberRunner is designed to operate as intended when installed per Panduit's installation instructions and at published cable fills at temperatures within the range listed above.